Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Kettenradscheibe - Sprocket 5/8 x 3/8 ", for roller chains according to DIN 8187, ISO / R 606
Bill of material
Einfachkettenrad 5/8 x 3/8", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 311-310-048
CNSORDERNO
order number
311-310-048
KET
Sprocket
Z
Number of Teeth
48
DE
Dimensions
250.2 mm
DP
Dimensions
242.73 mm
D1
Dimensions
20 mm
R3
Tooth tip rounding
16.0 mm
C
Width of the rounding
1.6 mm
B1
Gear width
9.1 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices